Download document () of 20
We make what matters work

EB028SP
Model code: Easy Battery+ product AB

Eaton Easy Battery+ Distributed services for battery pack replacement, 24 V, 2 x 12 V / 9 Ah, for 9SX Tower

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB028SP
EAN
3553340800283
Product Length/Depth
67 mm
Product Height
205 mm
Product Width
160 mm
Product Weight
5.4 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product AB

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
24 V
Current/amperage rating
24 VA
Battery quantity
2
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part
Bypass
9

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.