Download document () of 20

EB032SP
Model code: Easy Battery+ product AF

Eaton Easy Battery+ Distributed services for battery pack replacement, 72 V, 12 x 6 V / 9 Ah, for 9SX Tower, 9130 Tower

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB032SP
EAN
3553340800320
Product Length/Depth
105 mm
Product Height
360 mm
Product Width
155 mm
Product Weight
13.5 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product AF

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
240 V
Current/amperage rating
72 VA
Battery quantity
20
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part
Spare part
YES

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.