Download document () of 20

ECP242410

Eaton Crouse-Hinds series ECP enclosure, Square cover, 11-7/16" depth, 24" x 24" x 10", Copper-free aluminum, Tap-in mounting feet

General Specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP242410
UPC
662276324930
Product Length/Depth
29.33 in
Product Height
29.33 in
Product Width
14.53 in
Product Weight
301 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Special features
Tap-in mounting feet
Enclosure size
24" x 24" x 10"
Cover type
Square
Material
Copper-free aluminum
Depth
11-7/16 in

Export product specification