Download document () of 20

EIDC3200

Eaton Crouse-Hinds series EID disconnect switch, 200A, With switch, Non-fused, 15 HP/75 HP/150 HP/200 HP, Copper-free aluminum, 240-600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series EID disconnect switch
Catalog Number
EIDC3200
UPC
662276456051
Product Length/Depth
17.44 in
Product Height
29.44 in
Product Width
13.19 in
Product Weight
167 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9
Amperage Rating
200A
Enclosure type
With switch
Fusing
Non-fused
Horsepower
15 hp/75 hp/150 hp/200 hp
Material
Copper-free aluminum
Voltage rating
240-600 Vac / 250 Vdc

Export product specification