Photo is representative
Download
Eaton Crouse-Hinds series EJB junction box, 10" x 8" x 6", Without hinge, Copper-free aluminum, ATEX certified, Style C
Product Name |
Eaton Crouse-Hinds series EJB junction box
|
Catalog Number |
EJB100806 ATEX
|
UPC |
782274273198
|
Product Length/Depth |
15 in
|
Product Height |
13 in
|
Product Width |
8.25 in
|
Product Weight |
44 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
IECEx/ATEX |
NEC hazardous rating |
Class I, Zone 1
Class I, Division 1 Class I, Zone 2 Class III Class I, Division 2 Class II, Division 2 Class II, Division 1 |
NEMA Rating |
7
3R 9 3 4 |
Ingress protection (IP) ratings |
IP66
|
Special features |
ATEX certified
|
Enclosure size |
10" x 8" x 6"
|
Hinge |
Without hinge
|
Material |
Copper-free aluminum
|
Style |
C
|