Download document () of 20

EN3155018M1618

male crimp contact, 200°C, size #16 for wire 18AWG; EN3155018M1618

General Specifications

Catalog Number
EN3155018M1618
Product Length/Depth
20.8 mm
Product Weight
0 g

Product specifications

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
16 AWG
Contact type
Crimp

Export product specification