Download document () of 20

ENRB21201

Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Group B rating, Dead end, 3/4", 125 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
Catalog Number
ENRB21201
UPC
662276850644
Product Length/Depth
8 in
Product Height
6.72 in
Product Width
3.5 in
Product Weight
0.01 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Special features
Group B rating
Amperage Rating
20A
Voltage rating
125 Vac
Cover type
Single
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Dead end
Trade size
3/4"
Frequency rating
50-400 Hz
NEMA configuration
5-20R

Export product specification