Download document () of 20

EP-400957
Model code: P3-80/SE3/SVB

Eaton Moeller® series P3 Main switch, 80 A,Surface mounting, 3 pole, Form SE, Red, Door coupling rotary drive

General Specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
EP-400957
EAN
4015082963163
Product Length/Depth
250 mm
Product Height
155 mm
Product Width
200 mm
Product Weight
2.66 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
Model Code
P3-80/SE3/SVB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.