Download document () of 20

EP-500074
Model code: XMW-AC-10-1Q5-12P-1M

XMW-AC-10-1Q5-12P-1M . Male & Female part of 10A aux connector Module 0,25-1,5mm², 12P, Size 1

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500074
EAN
9010653002482
Product Length/Depth
61 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.05 kg
Compliances
RoHS conform
CE Marked
Model Code
XMW-AC-10-1Q5-12P-1M

Export product specification