Download document () of 20

EP-500801
Model code: XSWVBB-SOND-RAL*

XSWVBB-SOND-RAL* . Rear wall Back to Back special color

General Specifications

Product Name
Eaton xEnergy Basic LV systems Low voltage switchgear
Catalog Number
EP-500801
Product Length/Depth
332 mm
Product Height
1907 mm
Product Width
40 mm
Product Weight
27.8 kg
Certifications
CE
Model Code
XSWVBB-SOND-RAL*

Export product specification