Download document () of 20

EP-501349
Model code: EMC2-RCP-1300-TB

Rear cover plates, width=1300mm, galvanized, for establishing full metalclad rear wall of EMC2 series, 2-parts for top/bottom use

General Specifications

Product Name
Eaton xEnergy Basic EMC2 other accessory
Catalog Number
EP-501349
EAN
9010653042846
Product Length/Depth
15 mm
Product Height
150 mm
Product Width
1277 mm
Product Weight
2.9 kg
Certifications
CE
Model Code
EMC2-RCP-1300-TB

Product specifications

RAL-number
0
Color
Zinc
Material
Metal
Mounting position
Other
Model
Cover

Export product specification