Download document () of 20

EP-502152
Model code: PSN-FPS/780

ProfiSNAP Front Plate Support, H=780mm, 1 pair consists of left and right part

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502152
EAN
9010653076094
Product Length/Depth
40 mm
Product Height
800 mm
Product Width
20 mm
Product Weight
1.09 kg
Certifications
CE
Model Code
PSN-FPS/780

Product specifications

Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification