Download document () of 20

EP-502301
Model code: PSN-NZM1-600/200-MH-XDV

ProfiSNAP Mounting Kit, moulded-case circuit breaker 160A, for enclosure width 600mm, H=200mm, prepared for NZM1-XDV 3-pole/4-pole horizontal

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502301
EAN
9010653075448
Product Length/Depth
90 mm
Product Height
205 mm
Product Width
525 mm
Product Weight
3.5 kg
Certifications
CE
Model Code
PSN-NZM1-600/200-MH-XDV

Product specifications

Amperage rating
160 A
Number of poles
Four-pole
Number of switches
1

Export product specification