Download document () of 20

EPC PB3 KIT

Eaton Crouse-Hinds series EPC START/STOP pushbutton station assembly, Used with 7" and 11" EPC series line starters

General Specifications

Product Name
Eaton Crouse-Hinds series EPC START/STOP pushbutton station assembly
Catalog Number
EPC PB3 KIT
UPC
782274312200
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
Used with 7" and 11" EPC series line starters

Export product specification