Download document () of 20
We make what matters work

ESB-KIT-R

ESB-KIT-R

General Specifications

Product Name
Eaton Wheelock accessory
Catalog Number
ESB-KIT-R
UPC
786697205330
Product Length/Depth
0.3 in
Product Height
5.25 in
Product Width
4.6 in
Product Weight
0.106 lb
Compliances
Not Applicable
Certifications
IEC 60529
CSFM
FM
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.