Download document () of 20

EV2IH20

Eaton Crouse-Hinds series EV2IH photocell, 50/60 Hz, Photocell in EIH enclosure, Used with LMV, DMV, VMV series luminaires, 120 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series EV2IH photocell
Catalog Number
EV2IH20
UPC
782274901619
Product Length/Depth
5.25 in
Product Height
4.54 in
Product Width
5 in
Product Weight
3.62 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Used with
LMV, DMV, VMV series luminaires
Frequency rating
50/60 Hz
Type
Photocell in EIH enclosure
Voltage rating
120 Vac

Export product specification