Download document () of 20
We make what matters work

EXL1V0503-4R7-R

Eaton EXL1V MD IND 0503 4.7uH 7.0Adc 2 PAD SMT

General Specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0503-4R7-R
UPC
051712772952
Product Length/Depth
6 mm
Product Height
3 mm
Product Width
6 mm
Product Weight
0.5 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
5.9 A
ISAT
0.29 A
Package Quantity
2000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
36.3 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us