Download document () of 20
We make what matters work

EXL1V0505-5R6-R

Eaton EXL1V MD IND 0505 5.6uH 7.2Adc 2 PAD SMT

General Specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0505-5R6-R
UPC
051712773065
Product Length/Depth
6 mm
Product Height
5 mm
Product Width
6 mm
Product Weight
0.92 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
7.2 A
ISAT
7.2 A
Package Quantity
1500
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
24.2 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us