Download document () of 20
We make what matters work

EXL1V0505-6R8-R

Eaton EXL1V MD IND 0505 6.8uH 6.6Adc 2 PAD SMT

General Specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0505-6R8-R
UPC
051712773072
Product Length/Depth
6 mm
Product Height
5 mm
Product Width
6 mm
Product Weight
0.92 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
6.4 A
ISAT
6.6 A
Package Quantity
1500
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
28.6 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us