Download document () of 20
We make what matters work

EXL1V0603-1R2-R

Eaton EXL1V MD IND 0603 1.2uH 16Adc 2 PAD SMT

General Specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0603-1R2-R
UPC
051712773102
Product Length/Depth
7 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.74 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
16 A
ISAT
16 A
Package Quantity
1000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
7.4 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us