Download document () of 20

EYS TOOL KIT

Eaton Crouse-Hinds series EYS tool kit, Consists of five tools and canvas tool bag: hook tool, packing tools, wedge tools and mirrored tool

General Specifications

Product Name
Eaton Crouse-Hinds series EYS tool kit
Catalog Number
EYS TOOL KIT
UPC
782274229690
Product Length/Depth
11.5 in
Product Height
4.1 in
Product Width
1.5 in
Product Weight
0.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
Consists of five tools and canvas tool bag: hook tool, packing tools, wedge tools and mirrored tool

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.