Photo is representative
Download
Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS3
|
UPC |
782274377605
|
Product Length/Depth |
1.75 in
|
Product Height |
4.31 in
|
Product Width |
1.75 in
|
Product Weight |
1.98 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Special features |
Group B rated
|
Material |
Feraloy iron alloy
Ductile iron |
Gender |
Female
|
Sealing position |
Vertical only
|
Trade size |
1"
|