Download document () of 20

EYS31

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS31
UPC
782274378619
Product Length/Depth
1.75 in
Product Height
4.31 in
Product Width
1.75 in
Product Weight
1.58 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Group B rated
Material
Ductile iron
Feraloy iron alloy
Gender
Female
Sealing position
Vertical or horizontal
Trade size
1"

Export product specification