Download document () of 20

F585

Eaton Crouse-Hinds series F series service entrance head, Copper-free aluminum, 1-1/2", Threaded type

General Specifications

Product Name
Eaton Crouse-Hinds series F series service entrance head
Catalog Number
F585
UPC
782274394206
Product Length/Depth
4.5 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
0.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Threaded
Material
Copper-free aluminum
Thread
Threaded
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.