Download document () of 20

FDC12

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Two-gang, C shape, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC12
UPC
782274398402
Product Length/Depth
4.19 in
Product Height
6.16 in
Product Width
2.69 in
Product Weight
4.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
1/2"
Shape
C
Number of gangs
2

Export product specification