Download document () of 20

FIG 28-3/4-PGL

Eaton B-Line series TOLCO stand-off hanger, 3.0313" H x 0.8750" L x 3.5" W, Steel, 0.75" max pipe size, 67.2" hanger spacing, Side mount

General Specifications

Product Name
Eaton B-Line series TOLCO stand-off hanger
Catalog Number
FIG 28-3/4-PGL
UPC
782051712209
Product Length/Depth
0.875 in
Product Height
3.03125 in
Product Width
3.5 in
Product Weight
0.18 lb
Certifications
UL Listed

Product specifications

Type
Stand-off hanger restrainer for CPVC plastic pipe
Material
Steel
Mounting method
Side mount
Hanger spacing
67.2 in
Pipe size - max
0.75 in

Export product specification