Photo is representative
Download
Eaton B-Line series TOLCO deck and flange attachment, 2"H x 2"L x 2"W, Steel, 700 Lb load, Side beam bracket for NFPA rod and fastener sizing
Product Name |
Eaton B-Line series deck and flange attachments
|
Product Name |
Eaton B-Line series TOLCO side beam bracket
|
Catalog Number |
FIG 50-1/2-EG
|
UPC |
782051712599
|
Product Length/Depth |
2 in
|
Product Height |
2 in
|
Product Width |
2 in
|
Product Weight |
0.35 lb
|
Compliances |
Not Applicable
|
Load capacity |
700 lbs
|
Type |
Side beam bracket for NFPA rod & fastener sizing
|
Material |
Steel
|