Download document () of 20

FIG 69 5/8X10 RET STRAP PGL

Eaton B-Line series TOLCO beam clamp retaining strap, Steel, 10" long, Beam clamp retaining strap, Pre-galvanized finish, .688"

General Specifications

Product Name
Eaton B-Line series TOLCO beam clamp retaining strap
Catalog Number
FIG 69 5/8X10 RET STRAP PGL
UPC
782051713954
Product Length/Depth
10 in
Product Height
0.625 in
Product Width
1.25 in
Product Weight
0.25 lb
Certifications
UL/CUL listed

Product specifications

Type
Beam clamp retaining strap
Size
10 inch long
Finish
Pre-galvanized
Material
Steel

Export product specification