Download document () of 20

FIG 69R 1/2X14 RFCRTSTRP PGL

Eaton B-Line series TOLCO retrofit beam clamp retaining strap, Steel, 14" long, Retrofit capable beam clamp retaining strap, Pre-galvanized, .563"

General Specifications

Product Name
Eaton B-Line series TOLCO retrofit beam clamp retaining strap
Catalog Number
FIG 69R 1/2X14 RFCRTSTRP PGL
UPC
782051714166
Product Length/Depth
14 in
Product Height
0.5 in
Product Width
1.214 in
Product Weight
0.256 lb
Certifications
UL/CUL listed

Product specifications

Type
Retrofit capable beam clamp retaining strap
Size
14 inch long
Finish
Pre-galvanized
Material
Steel

Export product specification