Photo is representative
Download
Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized, Steel, Fig 1001, 2" pipe size with 1" brace pipe, Sway brace attachment
Product Name |
Eaton B-Line series TOLCO lateral sway brace attachment
|
Catalog Number |
FIG. 1001-2-X-1-EG
|
UPC |
799038537335
|
Product Length/Depth |
0 in
|
Product Height |
1 in
|
Product Width |
0 in
|
Product Weight |
1.08 lb
|
Certifications |
UL Listed
OSHPD Certified |
Type |
Sway brace attachment
|
Size |
2 inch pipe size with 1 inch brace pipe
|
Finish |
Electro-plated
|
Material |
Steel
|
Model |
Fig 1001
|