Download document () of 20
We make what matters work

FNQ-R-2-8/10

Eaton Bussmann Series Class CC fuse, FNQ, time-delay, dual-element current limiting fuse, 2.8 A, rejection style fuse, interrupting rating of 200kA at 600Vac

General Specifications

Product Name
Eaton Bussmann series FNQ-R fuse
Catalog Number
FNQ-R-2-8/10
EAN
5704057045216
UPC
051712496988
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.015 lb
Compliances
CE Marked

Product specifications

Amperage Rating
2.8A
Class
Class CC
Interrupt rating
200 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
12 sec at 200%
Material
Melamine tube
Packaging type
Standard
Voltage rating
600 V
Type
Current-limiting high inrush time-delay fuse
Special features
Rejection style
Application
Line protection, small control transformers, industrial control, branch circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.