Download document () of 20
We make what matters work

FP0404R1-R100-R

Eaton FP0404 inductor, 0.1 uH, 19 A Irms, 16 A ISAT, 0.4 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1800 qty.

General Specifications

Product Name
Eaton FP0404 inductor
Catalog Number
FP0404R1-R100-R
UPC
051712519830
Product Length/Depth
4 mm
Product Height
4 mm
Product Width
4 mm
Product Weight
0.26 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
19 A
ISAT
16 A
Package Quantity
1800
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.4 mΩ
Series
FP0404

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us