Download document () of 20
We make what matters work

FP0507V1-R050-R

IND FLAT PAC 50NH 80A 2 PADS SMT

General Specifications

Product Name
Eaton FP0507 inductor
Catalog Number
FP0507V1-R050-R
UPC
051712519427
Product Length/Depth
5.2 mm
Product Height
5 mm
Product Width
6.6 mm
Product Weight
0.641 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
35 A
ISAT
80 A
Package Quantity
850
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.47 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us