Download document () of 20
We make what matters work

FP0705R3-R12-R

Eaton FP0705 inductor, 0.12 uH, 32 A Irms, 37 A ISAT, 0.49 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.

General Specifications

Product Name
Eaton FP0705 inductor
Catalog Number
FP0705R3-R12-R
UPC
051712543354
Product Length/Depth
7 mm
Product Height
4.95 mm
Product Width
7 mm
Product Weight
0.93 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
32 A
ISAT
37 A
Package Quantity
950
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.49 mΩ
Series
FP0705

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us