Download document () of 20
We make what matters work

FP0707R1-R110-R

Eaton FP0707R inductor, 0.11 uH, 45 A Irms, 55 A ISAT, 0.3 mΩ resistance, SMT mounting, Ferrite, 2-pins, 550 qty.

General Specifications

Product Name
Eaton FP0707R inductor
Catalog Number
FP0707R1-R110-R
UPC
051712533256
Product Length/Depth
7.2 mm
Product Height
7 mm
Product Width
7.2 mm
Product Weight
0.001 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
45 A
ISAT
55 A
Package Quantity
550
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.3 mΩ
Series
FP0707R

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us