Download document () of 20
We make what matters work

FP1008R5-R150-R

IND FlatPac 150nH 85A 2PADS SMT

General Specifications

Product Name
Eaton FP1008 inductor
Catalog Number
FP1008R5-R150-R
UPC
051712545624
Product Length/Depth
8 mm
Product Height
8 mm
Product Width
10.8 mm
Product Weight
3.02 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
79 A
ISAT
85 A
Package Quantity
500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.178 mΩ
Series
FP1008R5

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us