Download document () of 20
We make what matters work

FP1010R3-R120-R

Eaton Flat Pac Inductor, 63A, 120nH, 2 PADS, SMT

General Specifications

Product Name
Eaton FP1010R inductor
Catalog Number
FP1010R3-R120-R
UPC
051712740791
Product Length/Depth
9.6 mm
Product Height
10.1 mm
Product Width
6.4 mm
Product Weight
2.5 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
78 A
ISAT
78 A
Package Quantity
500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.145 mΩ
Series
FP1010R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us