Download document () of 20

FP1107R2-R51-R

Eaton FP1107 inductor, 0.51 uH, 42 A Irms, 18 A ISAT, 0.5 mΩ resistance, SMT mounting, Ferrite, 2-pins, 640 qty.

General Specifications

Product Name
Eaton FP1107 inductor
Catalog Number
FP1107R2-R51-R
UPC
051712544603
Product Length/Depth
11 mm
Product Height
7.2 mm
Product Width
7.2 mm
Product Weight
2.39 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
42 A
ISAT
18 A
Package Quantity
640
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.5 mΩ
Series
FP1107

Export product specification