Download document () of 20
We make what matters work

FP1109-R23-R

Eaton FP1109 inductor, 0.247 uH, 35 A Irms, 55 A ISAT, 0.46 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General Specifications

Product Name
Eaton FP1109 inductor
Catalog Number
FP1109-R23-R
UPC
051712234252
Product Length/Depth
11.2 mm
Product Height
9 mm
Product Width
11.2 mm
Product Weight
4.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
35 A
ISAT
55 A
Package Quantity
350
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.46 mΩ
Series
FP1109

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us