Download document () of 20
Discontinued

FPS2L-EM2

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture, 2 ft, Matte polycarbonate lens, 800 lumens, Fiberglass-reinforced polyester, Emergency battery back-up, 120-277 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture
Catalog Number
FPS2L-EM2
UPC
662276903166
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Lumens
800
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Lamp length
2 ft
Lens material
Matte polycarbonate
Material
Fiberglass-reinforced polyester
Frequency rating
50/60 Hz
Special features
Emergency battery back-up
Voltage rating
120-277 Vac
Lamp type
LED

Export product specification