Download document () of 20
We make what matters work

FPT705-300-R

Eaton FPT705 inductor, 0.3 uH, 13 A Irms, 17 A ISAT, 0.75 mΩ resistance, SMT mounting, Ferrite, 4-pins, 1000 qty.

General Specifications

Product Name
Eaton FPT705 inductor
Catalog Number
FPT705-300-R
UPC
051712398442
Product Length/Depth
8.3 mm
Product Height
5.35 mm
Product Width
7.5 mm
Product Weight
1.04 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
13 A
ISAT
17 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-55 to 125 °C
Resistance
0.75 mΩ
Series
FPT705

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us