Download document () of 20
We make what matters work

FPV1006-125-R

Eaton FPV1006 inductor, IND FP 125nH 57A PK 2 PAD SMT

General Specifications

Product Name
Eaton FPV1006 inductor
Catalog Number
FPV1006-125-R
UPC
051712516976
Product Length/Depth
10.3 mm
Product Height
6.4 mm
Product Width
8.7 mm
Product Weight
2.06 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
25 A
ISAT
57 A
Package Quantity
620
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
0.41 mΩ
Series
FPV1006

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us