Download document () of 20

FRD232

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 50/60 Hz, 4 ft, Acrylic lens, T8, Galvanized steel, Recessed ceiling mount, 2-lamp, 120-277 Vac, 32W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD232
UPC
662276397057
Product Length/Depth
50.63 in
Product Height
3.75 in
Product Width
10.81 in
Product Weight
23 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T8
Material
Galvanized steel
Number of lamps
2-lamp
Wattage
32W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.