Download document () of 20

FT2EWEC-PICTO-INFO
Model code: FT2 EW_EC PICT, ISO7001/P-I PF001 INFO

Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, ISO7001/P-I PF001, INFO

General Specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2EWEC-PICTO-INFO
EAN
3660191810795
Product Length/Depth
211 mm
Product Height
0.175 mm
Product Width
107.3 mm
Product Weight
0.003 kg
Compliances
CE marking
Model Code
FT2 EW_EC PICT, ISO7001/P-I PF001 INFO

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.175 mm
Double-sided
False
Direction
None
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.