Download document () of 20

FT2SE-PP2-4I
Model code: FT2 SEPP, set of 4 pictos (D,L,R,U)

Eaton FlexiTech SEPP, set of 4 Pictograms, 20m, (D,L,R,U) ISO

General Specifications

Product Name
Eaton emergency lighting pictogram 4 set
Catalog Number
FT2SE-PP2-4I
EAN
3660191807436
Product Length/Depth
202.5 mm
Product Height
0.8 mm
Product Width
100 mm
Product Weight
0.016 kg
Certifications
CE
Model Code
FT2 SEPP, set of 4 pictos (D,L,R,U)

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Exit
Material thickness
0.8 mm
Double-sided
False
Direction
Other
Direction of the arrow
Left / Down / Up / Right
Number of sides
Double sided
Product branding
Eaton
Compatibility
FlexiTech SE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.