Download document () of 20

FTECCC-CF

Eaton FlexiTech Exit & Combined Ceiling, Chain fastening

General Specifications

Product Name
Eaton emergency lighting chain fastening
Catalog Number
FTECCC-CF
EAN
3660191815943
Product Length/Depth
218 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
0.132 kg
Certifications
CE marking

Product specifications

Color
Aluminium
Type Of Accessory
Chain suspension
Material
Stainless steel
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.