Download document () of 20

FWA-5A10F

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 5A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end

General Specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-5A10F
EAN
5027590499293
UPC
051712795197
Product Length/Depth
39 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
9.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
5 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
150 V
Rated voltage DC
150 V
Class
Class aR
Clearing (I2T)
8
Watt losses
2 W
Fuse shape
Cylindrical
Pre arc (I2T)
1.6
Interrupt rating
100 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
150 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.