Download document () of 20

FWH-1600A

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 1600A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General Specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-1600A
EAN
5027590020862
UPC
051712795906
Product Length/Depth
261 mm
Product Height
107 mm
Product Width
107 mm
Product Weight
5509 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
1600 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 A
Rated voltage AC
500 V
Mounting dimension
Other
Center-to-center distance of connections
228 mm
Current type
AC
Class
Class aR
Clearing (I2T)
1400000
Watt losses
230 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
290000
Color
None
Interrupt rating
200 kAIC at 1000 Vac
50 kAIC at 500 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
500 Vac
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-A
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.