Download document () of 20

FWH-50B-2

Fuse-link, high speed, 50 A, AC 500 V, DC 500 V, 24 x 91 mm, aR, UL

General Specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWH-50B-2
EAN
5027590103794
Product Length/Depth
95 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
83 g
Compliances
CE
RoHS Compliant

Product specifications

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
500 V
Rated voltage DC
500 V
Mounting dimension
M8
Center-to-center distance of connections
60.75 mm
Current type
AC/DC
Clearing (I2T)
670
Watt losses
7.5 W
Fuse shape
Center bolted tags
Pre arc (I2T)
135
Color
None
Construction size
Other
Voltage rating
500 V
Type
Fuse
Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.