Download document () of 20

FWP-1200A

Eaton Bussmann series FWP high speed fuse, 1200A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

General Specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-1200A
EAN
5027590021500
UPC
051712796095
Product Length/Depth
285 mm
Product Height
122 mm
Product Width
128 mm
Product Weight
5479 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
10 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
Other
Center-to-center distance of connections
243.69 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
1100000 at 700 V
Watt losses
190 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
195000
Color
None
Interrupt rating
50 kAIC at 700 Vdc
200 kAIC Vac
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
700 V (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A
Fuse system (according to IEC 60269)
Other

Export product specification